MP-SPN Sprinkler pipe hanger
New productItem #r7769909
Galvanized sprinkler loop hanger with VdS, FM and UL approvals for fire sprinkler applications
- Material composition: DX51D Z275 - DIN EN 10327
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features
- Insert pipe, hang, adjust – designed for time-saving, high-productivity sprinkler installation
- Height adjuster nut to simplify leveling
- VdS-, FM (≥ M10)- and UL (≥ M10)-approved pipe hanger
Applications
- Single-point fastening for fire sprinkler applications
- Sprinkler loops for use in dry interiors only