MVI-TB insulating connector
New productItem #r3800
Galvanized insulating connector/silencer for use with tensile loads
- Approvals: Acustic insulaton DIN 4109 inspected
- Noise reduction: 11 dB (A)
- Maximum load - F: 1200 N
Features
- Short installation distance
- High load-bearing capacity
Applications
- Sound absorber for tensile loads