Modular support system accessories
Sound insulation, inlays, end caps, zinc sprays, and other essentials for building modular support systems
22 Products
Filter

- Description
- Channel end cap for covering the ends of Hilti MM strut channels
- Material composition
- Polypropylene (PP)
- Surface finish
- n/a

- Description
- Channel end cap for covering the ends of Hilti MQ strut channels
- Material composition
- Plastic component: Polypropylene
- Surface finish
- n/a
- Material thickness
- 4 mm

- Description
- Channel end cap for MT-30 strut channels
- Material composition
- PPB-M02
- Surface finish
- n/a


- Description
- Channel end cap for MT-40 and MT-50 strut channels
- Material composition
- PPB-M02
- Surface finish
- n/a


- Description
- Channel end cap for MT-70 girders
- Material composition
- PPB-M02
- Surface finish
- n/a


- Description
- Channel end cap for MT-80 girders
- Material composition
- PPB-M02
- Surface finish
- n/a


- Description
- Channel end cap for MT-90 girders
- Material composition
- PPB-M02
- Surface finish
- n/a


- Description
- Channel end cap for MT-100 girders
- Material composition
- PPB-M02
- Surface finish
- n/a


- Description
- Girder end cap for safer and neater covering of MI and MIQ girder ends
- Material composition
- Moplen EP 240H

- Description
- Rubber inlay
- Approvals
- Acustic insulaton DIN 4109 inspected
- For use with
- MM-C-16, MM-C-30, MM-C-36, MM-C-45
- Material composition
- EPDM

- Description
- Channel rubber inlays for sound insulation
- Approvals
- Acustic insulaton DIN 4109 inspected
- For use with
- MQ channels and M8-M10 threaded rods
- Material composition
- EPDM

- Description
- Hot-dip galvanized (HDG) threaded pipe with 4.6 steel grade used as an accessory for various applications
- Material composition
- Steel grade 4.6
- Surface finish
- Outdoor Coated - HDG
- Insulation
- Without

- Description
- Galvanized sound insulation set for MQ strut channels
- Approvals
- Acustic insulaton DIN 4109 inspected
- Noise reduction
- 10 dB (A)
- For use with
- MQ system

- Description
- Galvanized silencer for various applications
- Approvals
- Acoustic insulation DIN 4109 inspected
- Noise reduction
- 18 dB (A)
- Material composition
- DD11 - DIN EN 10111, EPDM

- Description
- Galvanized silencer for use with compressive loads
- Approvals
- Acustic insulaton DIN 4109 inspected
- For use with
- MQ system
- Material composition
- Connecting part: Chromated galvanized steel, Insulation Material: EPDM

- Description
- Galvanized insulating connector/silencer for use with tensile loads
- Approvals
- Acustic insulaton DIN 4109 inspected
- Noise reduction
- 11 dB (A)
- Material composition
- DD11 - DIN EN 10111, EPDM

- Description
- Galvanized threaded pipe with 4.6 steel grade used as an accessory for various applications
- Material composition
- Steel grade 4.6
- Surface finish
- Indoor Coated - Electro galvanized
- Base material type
- n/a

- Description
- Stainless steel (A4) threaded pipes used as an accessory for various applications
- Required material grade
- A2, A4
- Material composition
- Stainless steel A4-70 - DIN EN ISO 3506-1
- Surface finish
- Outdoor Plus - Stainless Steel

- Description
- Insert to reduce friction when fastening pipe shoes and U-bolts to MI girders
- Material composition
- Plate: PE-UH MW; Anchor: PA
- Environmental conditions
- Outdoor, low to moderate pollution (C3 / C4 - low)
- Temperature resistance
- -200 - 90 °C

- Description
- Protective separation fleece for use between MV-LDP load distribution plates and roof
- Material composition
- Felt
- Surface finish
- n/a

- Description
- Tool to easily cut threaded rods of various diameters
- Material composition
- Steel
- Surface finish
- n/a

- Description
- Cable tie anchor (high) for fastening large cable diameters
- Material composition
- PA 6.6
- Surface finish
- n/a
- Temperature resistance
- 10 - 65 °C