New to Hilti Online?See your customized prices and shop 24/7Register now

System connectors and interfaces

Profile connectors and interfaces – baseplates, angle brackets, beam clamps, saddles, and system nuts and bolts for connecting profiles and media in modular supports

291 Products

Filter
MQP-45 Channel foot
Description
Galvanized channel foot for fastening channels to concrete at an angle
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQT-K Clamping bracket
Description
Galvanized beam clamp for connecting MQ strut channels within the flanges of steel beams
Material composition
S235JRG2 - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
5 mm
MQP-E Channel foot
Description
Galvanized channel foot for fastening elevator doors
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
MQA-S Pipe clamp saddle
Description
Galvanized pipe clamp saddle for connecting threaded components to MQ/HS channels
Product Class
Premium
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
MQI-W


Description
Wall connector
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
3 mm
MQT Clamping claw
Description
Clamping claw for fastening strut channels to steel beams without drilling or welding
Material composition
GJMW400-5 - EN 1562
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
MQN-HDG plus
Description
Hot-dip galvanized (HDG) channel connector for joining any elements with a butterfly opening
Product Class
Premium
Tightening torque
40 Nm
Material composition
Bolt: M10 grade 8.8 - DIN ISO 898, Nut: C4C - DIN EN 10263, Plate: DD11 - DIN EN 10111
MF-FL angle
Description
Standard hot-dip galvanized (HDG) angle for many common strut connections
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
6 mm
MQM-F Wing nut
Description
Hot-dip galvanized (HDG) wing nut for connecting modular support system components
Material composition
Wings: Plastic PA, Nut: C4C - DIN EN 10263
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQW 90°-F Angle connector
Description
Hot-dip galvanized (HDG) 90-degree angle for connecting multiple MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQW 45°/135°-F
Description
Hot-dip galvanized (HDG) 45- or 135-degree angle for connecting multiple MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQW-S-F Angle bracket
Description
Hot-dip galvanized (HDG) 90-degree heavy angle for connecting multiple MQ strut channels in medium/heavy-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQV-2D-F Channel connector
Description
Hot-dip galvanized (HDG) channel connector for two-dimensional structures
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQV-3D-F Channel connector
Description
Hot-dip galvanized (HDG) channel connector for three-dimensional structures
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQV-F Splice clevis
Description
Hot-dip galvanized channel connector used as a longitudinal extender for MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQV-T-F Flat plate connector
Description
Hot-dip galvanized (HDG) flat plate connector used for joining channels at right angles
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQT-F Beam clamp
Description
Hot-dip galvanized (HDG) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Claw plate: S235JR - DIN EN 10025, U-bolt: S235JRG2 - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQ3D-F connectors
Description
Hot-dip galvanized (HDG) elements for assembling 3D structures on site
Wrench size
17 mm
Tightening torque
40 Nm
Surface finish
Outdoor Coated - HDG
MQK-S-F Angle brace
Description
Hot-dip galvanized (HDG) angle brace for brackets
Material thickness
3 mm
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
MQA-F Pipe clamp saddle
Description
Hot-dip galvanized (HDG) pipe clamp saddle for connecting threaded components to MQ strut channels
Material composition
Nut: EN-GJMW-450-7 - DIN EN 1562, Plate: S235JR - DIN EN 10025, Plastic: PB
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQG-2-F Base plate
Description
Hot-dip galvanized (HDG) base plate for connecting threaded components to MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQP-G-F Channel foot
Description
Hot-dip galvanized channel foot for fastening channels to different base materials at an angle
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQP-F Channel foot
Description
Hot-dip galvanized (HDG) channel foot for fastening channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQB-F Clamp (strut to strut)
Description
Hot-dip galvanized (HDG) clamp for cross-connection of one MQ strut channel to another
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQP-1-F Channel foot
Description
Hot-dip galvanized (HDG) channel foot for fastening channels to concrete in light/medium-duty applications
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQV 2/2 D-F
Description
Hot-dip galvanized channel foot for fastening strut channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQP-F Baseplate
Description
Hot-dip galvanized (HDG) channel foot for fastening channels to various base materials
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQP-45-F Channel foot
Description
Hot-dip galvanized (HDG) channel foot for fastening channels to concrete at an angle
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MV-LDP


Description
Robust load distribution plate for installing air conditioning units, walkways, ventilation ducts, pipework, or cable trays on flat roofs
Material composition
Plate: Diecast aluminium, Rubber plate: EPDM, Connector: S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQM-HDG plus
Description
Hot-dip galvanized (HDG plus) wing nut for connecting modular support system components
Material composition
Wings: Plastic PA, Nut: QStE 380 TM, SEW 92
Surface finish
Outdoor Coated - HDG Plus
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQT-C-F Beam clamp
Description
Hot-dip galvanized (HDG) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MQB-F Clamp (strut to concrete)
Description
Hot-dip galvanized (HDG) clamp for fastening MQ strut channels to concrete
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQV-F Channel tie
Description
Hot-dip galvanized flat channel connector used as a longitudinal extender for MQ strut channels
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Material thickness
4 mm
MQN-C HDG plus
Description
Hot-dip galvanized (HDG plus) channel connector for joining any elements with a butterfly opening
Product Class
Ultimate
Material composition
Plate: S380MC, Nut: S355MC - DIN EN 10149-2, Bolt: grade 8.8 - DIN EN ISO 898
Surface finish
Outdoor Coated - HDG Plus
Eurocode approval logo for technical documentation.
MQN-R Channel connector
Description
Stainless steel (A4) channel connector for joining any elements with a butterfly opening
Tightening torque
40 Nm
Material composition
Screw: A4-70 - DIN ISO 3506-1, Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Eurocode approval logo for technical documentation.
MQM-R Wing nut
Description
Stainless steel wing nut for connecting modular support system components
Material composition
Nut: 1.4581 (A4) - DIN EN 10283, Wings: Plastic PA
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MQW 90°-R Angle connector
Description
Stainless steel (A4) 90-degree angle for connecting multiple MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQW 45°/135°-R
Description
Stainless steel (A4) 45- or 135-degree angle for connecting multiple MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQW-S-R Angle bracket
Description
Stainless steel (A4) 90-degree heavy angle for connecting multiple MQ strut channels in medium/heavy-duty applications
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Eurocode approval logo for technical documentation.
MQV-2D-R Channel connector
Description
Stainless steel (A4) channel connector for two-dimensional structures
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQV-12-R Channel connector
Description
Stainless steel (A4) flexible channel connector used as a longitudinal extender for MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQT-R Beam clamp
Description
Stainless steel (A4) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, Nut: A4-70 - DIN EN ISO 3506-2
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
6 mm
Eurocode approval logo for technical documentation.
MQA-R Pipe clamp saddle
Description
Stainless steel pipe clamp saddle for connecting threaded components to MQ strut channels
Material composition
Nut: 1.4581 (A4) - DIN EN 10283, Plate: 1.4404 (A4) – EN 10088, AISI 316L, Plastic: PB
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MQG-2-R Base plate
Description
Stainless steel base plate for connecting threaded components to MQ strut channels
Tightening torque
40 Nm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
MQV-R Channel connector
Description
Stainless steel (A4) channel connector used as a longitudinal extender for MQ strut channels
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQP-R Channel foot
Description
Stainless steel (A4) channel foot for fastening channels to various base materials
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Eurocode approval logo for technical documentation.
MQB-R Clamp
Description
Stainless steel clamp for fastening one MQ strut channel to another
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQ3D-R connectors
Description
Stainless steel elements for assembling 3D structures on site
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MQK-S-R Angle brace
Description
Stainless steel angle brace for brackets
Material thickness
3 mm
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Eurocode approval logo for technical documentation.
MQV-3D-R Channel connector
Description
Stainless steel (A4) channel connector for three-dimensional structures
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Material thickness
4 mm
Eurocode approval logo for technical documentation.
MQT-C-R Beam clamp
Description
Stainless steel (A4) beam clamp for connecting MQ strut channels directly to steel beams
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, screw: A4-70- DIN EN ISO 3506-1
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
MIC-CU-MA Connector
Description
MI-System Connector for diagonal bracing
Material composition
Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-PA pipe shoe connector
Description
Hot-dip galvanized (HDG) connector for fastening pipe shoes to MI girders for heavy-duty applications
Material composition
Plate: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2;U-bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: U-bolt, Nut 45 µm - DIN EN ISO 1461; Plate 55 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-TRC Connector
Description
Hot-dip galvanized (HDG) connector for fastening (M16) threaded rods to MI girders
Material composition
Connector, Square washer: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector, Square washer 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-UB Connector
Description
Hot-dip galvanized (HDG) connector for fastening U-bolts to MI girders with greater adjustability
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Washer: DIN EN ISO 7089; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector, Square washer 55 µm - DIN EN ISO 1461; Washer, Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-UB Connector
Description
Hot-dip galvanized (HDG) connector for fastening U-bolts to MI girders
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Washer: DIN EN ISO 7089; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector, Square washer 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-L Connector
Description
Hot-dip galvanized (HDG) connector for fastening MI girders perpendicularly to one another
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Backing plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-7 - DIN EN 1562; Tooth plate: S235 - EN10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Backing plate, Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-T Connector
Description
Hot-dip galvanized (HDG) connector for fastening MI girders perpendicularly to one another
Material composition
Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Tooth plate: S235 - EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
MIC-C-U Connector
Description
Connector (concrete) for installing MI girders between two walls
Material composition
Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Tightening torque
84 Nm
MIC-SH Baseplate (for MI-90)
Description
Hot-dip galvanized (HDG) baseplate for fastening MI-90 girders to steel for heavy-duty applications
Material composition
Connector: S235 - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
Surface finish
HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Showing 181 - 240 of 291 Products