TE 4-22 Cordless rotary hammer
New productItem #r13250308
Compact SDS Plus cordless rotary hammer with our best performance-to-weight ratio for overhead drilling (Nuron battery platform)
- Weight according to EPTA-Procedure 01/2003 without battery: 2.45 kg
- Optimum Hammer drilling range: 4 - 14 mm
- Single impact energy: 2.3 J
Features
- Compact but highly capable – the best balance of power-to-weight ratio, drilling speed and work per charge of any Hilti SDS Plus rotary hammer drill
- Faster drilling – finish your installation faster thanks to 20% more power from the new brushless motor and revolutionary Nuron batteries
- Improved comfort – reduced weight, redesigned grips, LED light and better balance make the TE 4-22 cordless rotary hammer especially easy to handle when drilling overhead
- Comprehensive safety features – includes Active Torque Control (ATC) to better protect you from uncontrollable spinning if the bit sticks
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
Applications
- Drilling and hammer drilling in concrete and masonry
- Overhead drilling in concrete, such as for hanging pipes and conduits, MEP installations and suspended ceilings
- Virtually dust-free drilling (TE DRS-4/6 on-board dust removal system or TE DRS-C vacuum cleaner connector required)
- Setting anchors and drop-in anchors in concrete (with optional TE-C bit holder and setting tool)
- OSHA 1925.1153 Table 1 compliant, virtually dust-free drilling (TE DRS-4/6 on-board dust removal system or TE DRS-C vacuum cleaner connector required)