New to Hilti Online?See your customized prices and shop 24/7Register now

TE 70-ATC/AVR Rotary hammer

פטישון קידוח וחציבה TE 70-ATC/AVR 220V #2172142

Very powerful SDS Max (TE-Y) rotary hammer for heavy-duty drilling and chiseling in concrete

  • Weight according to EPTA-Procedure 01/2003 without battery: 10 kg
  • Single impact energy: 14.5 J
  • Hammer drilling diameter range: 12 - 150 mm

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net

10,809.00 ILS

10,809.00 ILS / 1 each

Technical Data

Weight according to EPTA-Procedure 01/2003 without battery
10 kg
Single impact energy
14.5 J
Hammer drilling diameter range
12 - 150 mm
Optimum Hammer drilling range
20 - 55 mm
Hammer drilling RPM
245 rpm
Full hammering frequency
2830 impacts/minute
Functionality
Active Torque Control (ATC), Chiseling, Power reduction, Active Vibration Reduction (AVR)
Triaxial vibration value for hammer drilling into concrete (ah,HD)
8.6 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D
Triaxial vibration for chiseling into concrete
7.8 m/s² 2
Rated input power
2100 W
A-weighted emission sound power level
113 dB (A) 3
A-weighted emission sound pressure level
103 dB (A) 4
  1. According to the applicable product standard (see the Operating Instruction for more details)
  2. According to the applicable product standard (see the Operating Instruction for more details)
  3. According to the applicable product standard (see Operating Instruction for more details)
  4. According to the applicable product standard (see Operating Instruction for more details)

Documents

Features & Applications

Features

  • Active Torque Control (ATC) stops the tool body from spinning uncontrollably if the drill bit jams – helping to reduce a common safety hazard
  • Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
  • Virtually maintenance-free brushless SR motor and double-chamber lubrication systems for longer service intervals and tool lifetime
  • Optional DRS-Y dust removal system collects up to 95% of dust
  • Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite

Applications

  • Hammer drilling in concrete, masonry and natural stone with drill bits 12-150 mm in diameter
  • Drilling holes for heavy-duty anchors from 20-40 mm in diameter
  • Breaching and demolition with pointed and flat chisels
  • Hammer drilling in concrete, masonry and natural stone with drill bits 1/2" - 6" in diameter
  • Drilling holes for heavy-duty anchors from 3/4" - 1-3/4" in diameter

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.