SPX Fine Finish diamond cup wheel
Ultimate diamond cup wheel for for angle grinders – for finishing grinding concrete and natural stone
- Base material: Concrete, Natural stone
- Product Class: Ultimate
ultimate
Choose options
Diameter
- 125 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 570.00 ILS
Technical Data
Base material
Concrete, Natural stone
Product Class
Ultimate
Features & Applications
Features
- Creates a smooth surface finish thanks to the fine abrasive diamond mixture
- Gentle material removal
- Advanced cooling – patented cooling pins help to prevent damage to the cup wheel segments due to overheating
- Robust – these cup wheels are built from the highest-grade materials using durable contact welding
- Minimized vibration – every cup wheel is individually checked and balanced before leaving the plant
Applications
- Finishing grinding on concrete and natural stone
- Surface preparation
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.