New to Hilti Online?See your customized prices and shop 24/7Register now

Top-performance 22V Li-ion battery to maximize the output and run time of heavy-duty Nuron hammer drilling and cutting tools

  • Battery capacity: 12 Ah
  • Weight: 1.84 kg
  • Dimensions (LxWxH): 157 x 87 x 99 mm

Choose options

Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
Price loading error occured

Please contact us

Technical Data

Battery capacity
12 Ah
Weight
1.84 kg
Dimensions (LxWxH)
157 x 87 x 99 mm
Battery energy
255.96
Working temperature range
-17 - 60 °C
State of charge display
Yes

Features & Applications

Features

  • Built for your most demanding tools – B 22-255 batteries help you get the most out of your Nuron tools by delivering the ultimate in power output and run time
  • Better for your business – Nuron is a range of revolutionary batteries, tools and services to keep you productive, today and tomorrow
  • Cordless tools without compromise – Nuron 22V technology delivers power output and extended capacity which was previously only possible with bulky 36V batteries
  • Boost jobsite efficiency – new electronics provide insights on battery and tool use, empowering proactive tool crib optimization and troubleshooting before battery issues can affect productivity
  • Upgraded durability and battery monitoring – built-in battery health tester, sealed electronics, shock absorbers and reinforced housing to better protect against jobsite conditions

Applications

  • Ultimate 22V Li-ion battery for your most demanding SDS Max hammer drilling, cutting or demolition work
  • Compatible with all Nuron battery chargers

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.